IESNA:LM-63-2002
[TEST]P947591
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2D-927-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12343
TILT=NONE
52 -1 1 37 73 1 1 0.5 1 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
1697.3 1825.2 1962.7 2100.7 2206.6 2271.4 2310.8 2332.9 2357.4 2385.7
2422.2 2471.7 2538.4 2617.2 2713 2874.2 3117.7 3440.8 3839.7 4338.6
4992.5 5743.1 6542.2 7269.1 7708.4 7485.3 7038.8 6440.6 5721.9 4865.5
3782.1 2702.2 1768.6 1028.1 452.3 140 0
1697.3 1832.2 1986.8 2140.1 2253.1 2321.8 2354.3 2362.3 2367.6 2372.3
2379.8 2396 2425.5 2462.7 2523.8 2651.7 2875.8 3200.7 3624.1 4128.8
4733.3 5429.3 6232.2 7100.3 7970.6 8201.8 7711.3 7080.2 6417.6 5663.8
4608.3 3473.5 2417.5 1471.7 687.8 219.2 0
1697.3 1839.1 2011.1 2179.4 2299.6 2372.1 2397.7 2391.7 2377.9 2358.9
2337.5 2320.2 2312.7 2308.2 2334.8 2429.2 2633.8 2960.6 3408.3 3919
4474.3 5115.6 5922.2 6931.4 8232.9 8918.3 8383.8 7719.8 7113.3 6462.1
5434.5 4244.8 3066.3 1915.3 923.2 298.3 0
1697.3 1849 2035 2214.7 2341.1 2409.7 2421.2 2392.1 2346.9 2294.8
2240.2 2191.3 2154.1 2128.7 2147.7 2259.2 2507.4 2887.8 3376.2 3912.4
4475.4 5083.9 5798.5 6683.3 7924.8 8883.6 8516.8 7782.2 7141.2 6482.2
5508.7 4351 3198.2 2062.7 1048.6 368.2 0
1697.3 1858.8 2059.1 2250.1 2382.6 2447 2444.8 2392.5 2316 2230.7
2142.9 2062.5 1995.4 1949.2 1960.7 2089.2 2381 2815 3344.1 3905.9
4476.5 5052.1 5674.8 6435.3 7616.7 8848.8 8649.8 7844.5 7169.1 6502.2
5582.9 4457.1 3330.2 2210.2 1174 438.2 0
1697.3 1864.7 2072.1 2271.4 2407.7 2465.3 2445.5 2366.1 2257.8 2145
2038.9 1947.2 1875.3 1836.3 1882.3 2084.1 2470.2 3009.6 3655.8 4355.7
5056.1 5744.5 6445.5 7213.4 8353.1 9523.3 9507 8737.7 7967.8 7127.1
6069.1 4826.7 3609.3 2402.3 1331.8 517.1 0
1697.3 1870.5 2085.1 2292.7 2432.7 2483.5 2446.1 2339.8 2199.5 2059.4
1934.9 1832 1755.2 1723.5 1804 2079.1 2559.5 3204.2 3967.7 4805.4
5635.8 6436.9 7216 7991.5 9089.4 10197.9 10364.3 9630.8 8766.5 7752
6555.3 5196.3 3888.3 2594.4 1489.6 596.1 0
1697.3 1873.4 2093 2304.2 2443.9 2489.6 2439.6 2315.6 2157.1 2006.4
1879.1 1777.1 1704.4 1683.5 1794.6 2121.7 2663 3392.6 4277.2 5258.5
6233.8 7176.9 8098.2 8990.7 10159.3 11215.8 11351.3 10622 9619.5 8390.9
7005 5515.3 4055.9 2664.3 1529.3 599.4 0
1697.3 1876.4 2100.9 2315.7 2455 2495.8 2433.1 2291.4 2114.7 1953.4
1823.5 1722.3 1653.5 1643.5 1785.3 2164.2 2766.6 3580.9 4586.7 5711.5
6831.9 7916.8 8980.3 9989.9 11229.1 12233.6 12338.2 11613.2 10472.5 9029.7
7454.7 5834.3 4223.3 2734.1 1569 602.8 0
1697.3 1875.1 2106.9 2321.2 2459.3 2496.4 2425.4 2274.3 2088.7 1924.6
1796.3 1696.6 1629.5 1626.3 1783.9 2186.4 2818.1 3691.5 4774.6 5977.6
7193.5 8350.2 9495.8 10629.1 11920 12872.1 12881.9 12039.1 10709.2 9053.6
7334.2 5627.2 3890.2 2472.3 1359.2 506.1 0
1697.3 1876.4 2100.9 2315.7 2455 2495.8 2433.1 2291.4 2114.7 1953.4
1823.5 1722.3 1653.5 1643.5 1785.3 2164.2 2766.6 3580.9 4586.7 5711.5
6831.9 7916.8 8980.3 9989.9 11229.1 12233.6 12338.2 11613.2 10472.5 9029.7
7454.7 5834.3 4223.3 2734.1 1569 602.8 0
1697.3 1873.4 2093 2304.2 2443.9 2489.6 2439.6 2315.6 2157.1 2006.4
1879.1 1777.1 1704.4 1683.5 1794.6 2121.7 2663 3392.6 4277.2 5258.5
6233.8 7176.9 8098.2 8990.7 10159.3 11215.8 11351.3 10622 9619.5 8390.9
7005 5515.3 4055.9 2664.3 1529.3 599.4 0
1697.3 1870.5 2085.1 2292.7 2432.7 2483.5 2446.1 2339.8 2199.5 2059.4
1934.9 1832 1755.2 1723.5 1804 2079.1 2559.5 3204.2 3967.7 4805.4
5635.8 6436.9 7216 7991.5 9089.4 10197.9 10364.3 9630.8 8766.5 7752
6555.3 5196.3 3888.3 2594.4 1489.6 596.1 0
1697.3 1864.7 2072.1 2271.4 2407.7 2465.3 2445.5 2366.1 2257.8 2145
2038.9 1947.2 1875.3 1836.3 1882.3 2084.1 2470.2 3009.6 3655.8 4355.7
5056.1 5744.5 6445.5 7213.4 8353.1 9523.3 9507 8737.7 7967.8 7127.1
6069.1 4826.7 3609.3 2402.3 1331.8 517.1 0
1697.3 1858.8 2059.1 2250.1 2382.6 2447 2444.8 2392.5 2316 2230.7
2142.9 2062.5 1995.4 1949.2 1960.7 2089.2 2381 2815 3344.1 3905.9
4476.5 5052.1 5674.8 6435.3 7616.7 8848.8 8649.8 7844.5 7169.1 6502.2
5582.9 4457.1 3330.2 2210.2 1174 438.2 0
1697.3 1849 2035 2214.7 2341.1 2409.7 2421.2 2392.1 2346.9 2294.8
2240.2 2191.3 2154.1 2128.7 2147.7 2259.2 2507.4 2887.8 3376.2 3912.4
4475.4 5083.9 5798.5 6683.3 7924.8 8883.6 8516.8 7782.2 7141.2 6482.2
5508.7 4351 3198.2 2062.7 1048.6 368.2 0
1697.3 1839.1 2011.1 2179.4 2299.6 2372.1 2397.7 2391.7 2377.9 2358.9
2337.5 2320.2 2312.7 2308.2 2334.8 2429.2 2633.8 2960.6 3408.3 3919
4474.3 5115.6 5922.2 6931.4 8232.9 8918.3 8383.8 7719.8 7113.3 6462.1
5434.5 4244.8 3066.3 1915.3 923.2 298.3 0
1697.3 1832.2 1986.8 2140.1 2253.1 2321.8 2354.3 2362.3 2367.6 2372.3
2379.8 2396 2425.5 2462.7 2523.8 2651.7 2875.8 3200.7 3624.1 4128.8
4733.3 5429.3 6232.2 7100.3 7970.6 8201.8 7711.3 7080.2 6417.6 5663.8
4608.3 3473.5 2417.5 1471.7 687.8 219.2 0
1697.3 1825.2 1962.7 2100.7 2206.6 2271.4 2310.8 2332.9 2357.4 2385.7
2422.2 2471.7 2538.4 2617.2 2713 2874.2 3117.7 3440.8 3839.7 4338.6
4992.5 5743.1 6542.2 7269.1 7708.4 7485.3 7038.8 6440.6 5721.9 4865.5
3782.1 2702.2 1768.6 1028.1 452.3 140 0
1697.3 1811.2 1931.7 2049.7 2142 2200.5 2236.9 2258 2279.5 2306.1
2344.1 2397.3 2466.5 2546 2644.8 2787.3 2991.1 3258 3593.2 3991.6
4469.4 4971.3 5416.3 5731.6 5810.4 5478.6 5009.1 4450.3 3840.7 3179.7
2422.1 1695.2 1092.2 632.1 284.4 93.1 0
1697.3 1797.2 1900.8 1998.7 2077.5 2129.6 2162.9 2183 2201.5 2226.4
2266.2 2322.8 2394.7 2474.9 2576.6 2700.4 2864.5 3075.3 3346.7 3644.6
3946.3 4199.5 4290.4 4194.2 3912.4 3471.9 2979.3 2460.1 1959.4 1494.1
1062.1 688.3 415.9 236.3 116.5 46.2 0
1697.3 1782.3 1869.9 1951.5 2015.2 2059 2086.4 2099.4 2109.7 2123.5
2148.5 2187.6 2238.2 2291 2351.2 2418.6 2504.2 2616.1 2763.4 2920.4
3066 3160.6 3139.8 2993.1 2720.1 2351 1974.5 1605.6 1264.2 966.5
701.4 475.3 306.2 188.4 100.7 41.7 0
1697.3 1767.5 1839.1 1904.4 1952.9 1988.4 2009.8 2015.9 2017.8 2020.4
2030.7 2052.2 2081.7 2107.1 2125.7 2136.8 2143.7 2157 2180.2 2196.2
2185.7 2121.6 1989 1792 1527.8 1230.2 969.6 751.1 568.9 438.8
340.8 262.3 196.7 140.5 85 37.3 0
1697.3 1752.5 1808.1 1858.5 1897.2 1922.6 1934 1928 1911.3 1890.8
1870.6 1857.2 1850.8 1843 1828.3 1803.1 1768.4 1732.6 1699.3 1671.8
1641.8 1591.2 1507.4 1389.1 1235.5 1051.7 886.3 727.4 575.7 459.2
359.3 274.9 201.9 141.5 84.5 36.8 0
1697.3 1737.5 1777.1 1812.5 1841.3 1856.8 1858.3 1840 1804.7 1761.2
1710.6 1662.1 1619.9 1578.9 1531.1 1469.4 1393.1 1308.3 1218.4 1147.4
1097.9 1061 1025.7 986.1 943.2 873.3 803 703.7 582.4 479.7
377.7 287.5 207.1 142.5 84 36.3 0
1697.3 1723.2 1748.1 1772.1 1793.5 1802.7 1795.6 1764.7 1711.3 1648.7
1578.9 1515 1461.6 1415.5 1370.3 1317 1253.4 1183.3 1108.8 1049.8
1010.7 984.9 966.2 944 910.2 851.3 792.7 709.5 609.2 517.7
420.3 328.9 242.2 168.3 102.9 44 0
1697.3 1708.9 1719.1 1731.7 1745.6 1748.6 1733 1689.3 1617.9 1536.3
1447.2 1367.8 1303.2 1252.1 1209.5 1164.5 1113.7 1058.2 999.1 952.2
923.4 908.9 906.7 902 877.2 829.4 782.3 715.2 636 555.7
462.9 370.3 277.1 194.1 121.8 51.8 0
1697.3 1695 1691.7 1694.3 1699.5 1700.2 1679.4 1626.3 1544.5 1452.7
1361.5 1289.9 1237.8 1199.4 1165.5 1126.1 1078.9 1026.1 966.5 910.2
868.2 845.4 847.7 849.9 842.8 825.2 782.9 713.8 636 562.1
492.4 418.8 335.1 243.6 158.6 67.1 0
1697.3 1679.6 1664.7 1659.4 1662 1665.2 1651.4 1609 1540 1461.6
1385.6 1319.2 1260.8 1209.6 1161.3 1110.6 1055.1 996.2 937.5 885.2
839.2 804.9 786.6 775.7 765.4 753.4 728.1 683.1 625.9 562.2
489.9 417.5 334.9 246.3 162.2 71.6 0
1697.3 1667 1641.1 1628 1628.9 1638.1 1638.4 1613.8 1562.1 1494.4
1423.4 1355.7 1289.7 1226.7 1165.9 1105.4 1043.3 980.5 922.3 872.5
827.9 793.7 768.9 749.9 732 711.6 683.7 646.1 599.6 544.2
476 406.3 325.6 241.8 157.3 69.7 0
1697.3 1654.6 1617.5 1596.6 1595.8 1611.2 1625.5 1618.5 1584.3 1527.2
1461.2 1392.1 1318.7 1243.8 1170.7 1100.2 1031.5 964.9 907.1 859.7
816.6 782.5 751.3 724.1 698.5 669.9 639.2 609.1 573.3 526.1
462.1 395.2 316.2 237.2 152.4 67.7 0
1697.3 1643.3 1597.7 1570.6 1569.7 1593.8 1627.8 1646.9 1633.6 1583.4
1511.8 1433.8 1353.3 1271.4 1191.7 1115.3 1042.4 973.7 914.5 866.7
827.5 799 774.6 749.2 720.6 683.9 644.6 607.4 567.4 517.5
453.9 386.9 309.2 232.3 146.9 66.7 0
1697.3 1632.1 1578 1544.5 1543.7 1576.6 1630.2 1675.3 1682.9 1639.8
1562.5 1475.3 1387.8 1299 1212.7 1130.3 1053.3 982.7 922.1 873.7
838.5 815.4 798 774.4 742.6 697.9 650 605.7 561.5 509
445.6 378.5 302.2 227.3 141.3 65.7 0
1697.3 1622.3 1560.5 1522.6 1520.1 1558 1625.4 1690.4 1714.5 1680.9
1602.9 1507.7 1414.7 1324.8 1238.2 1155.8 1077.9 1006 944.2 895.4
859 834.2 818.2 798.1 769.8 729.6 684 637.1 589.2 530.7
461.8 391.7 313.1 226.4 136.6 65.5 0
1697.3 1612.5 1543 1500.6 1496.3 1539.5 1620.5 1705.4 1746.1 1722
1643.3 1540.2 1441.6 1350.7 1263.8 1181.3 1102.5 1029.4 966.4 917
879.4 852.9 838.3 821.8 797.1 761.4 718.1 668.6 616.8 552.4
477.9 404.8 324 225.5 131.9 65.3 0
1697.3 1602.6 1527.2 1481.2 1474.5 1516.9 1600.9 1689.6 1738.8 1726.4
1658.5 1557 1455.3 1365.8 1282.1 1203.8 1128.4 1057.4 995.4 945.7
905 876.8 859.3 842.5 818.1 783.8 739.5 688.9 634.4 568.3
492.3 417.2 334.4 221.8 121.8 57.6 0
1697.3 1592.7 1511.3 1461.8 1452.7 1494.4 1581.3 1673.8 1731.5 1730.8
1673.5 1573.8 1469 1381.1 1300.3 1226.4 1154.4 1085.4 1024.5 974.3
930.7 900.7 880.2 863.3 839.2 806.3 761 709.3 651.9 584.2
506.7 429.5 344.9 218.2 111.7 49.8 0
1697.3 1585.1 1499.1 1447.3 1435.4 1472.2 1549.8 1632.1 1683.7 1685.2
1636.1 1547.2 1448.7 1362.4 1287 1220.3 1155.9 1092.9 1035.2 986.7
946.6 919.6 900.2 883.4 859.4 824.8 777.3 723.3 664.6 596.6
518 441.4 353.9 237.5 129.7 57.4 0
1697.3 1577.4 1486.9 1432.8 1418 1450.1 1518.3 1590.3 1636 1639.6
1598.8 1520.6 1428.4 1343.7 1273.8 1214.1 1157.3 1100.4 1046 999.1
962.5 938.4 920.1 903.5 879.6 843.3 793.6 737.4 677.3 609.1
529.4 453.3 362.9 256.7 147.8 65 0
1697.3 1571.2 1478.4 1422.7 1406.7 1435.4 1496 1557.5 1595.8 1598.2
1561.9 1492 1408 1327.4 1258.7 1200.3 1145.6 1090.4 1037 992.8
962.1 941.8 924.8 908.2 884.8 848.3 798.7 742.4 682.2 614.8
535.4 458.9 370.3 269.4 163.5 71.3 0
1697.3 1565.1 1469.8 1412.5 1395.2 1420.8 1473.7 1524.7 1555.6 1556.7
1525.2 1463.5 1387.4 1311.1 1243.6 1186.3 1133.8 1080.5 1028.1 986.6
961.8 945.2 929.5 913 890 853.3 803.8 747.4 687 620.6
541.4 464.5 377.7 282 179.1 77.6 0
1697.3 1560.2 1463.8 1405.6 1388.6 1413.4 1463.5 1509.6 1536.3 1536.3
1507.5 1451.6 1381.3 1307.1 1237.6 1175.3 1117.7 1060.6 1005.3 966.4
945.7 932 918.1 901.4 878.7 843.1 794 738.3 679.6 614.4
538.4 460.3 375.9 281.2 177.8 76.1 0
1697.3 1555.4 1457.7 1398.7 1382 1406.1 1453.4 1494.4 1516.9 1515.9
1489.8 1439.7 1375.2 1303.1 1231.6 1164.4 1101.9 1040.8 982.7 946.2
929.5 918.8 906.6 889.8 867.4 832.9 784.2 729.3 672.3 608.3
535.4 456 374.2 280.4 176.5 74.4 0
1697.3 1551 1453.1 1394.5 1378.5 1403.1 1449.5 1489.4 1510.7 1509
1483.4 1436.8 1375.2 1303.6 1230.3 1158.6 1091 1025.1 964.2 929.1
913.8 904.7 894.2 877.6 854.8 819.6 771.3 717.3 660.8 597.4
526.2 446.8 361.7 269.9 168.3 70.2 0
1697.3 1546.5 1448.5 1390.4 1375 1400.1 1445.5 1484.4 1504.5 1502.2
1477 1433.8 1375.2 1304.2 1229 1152.8 1080.4 1009.4 945.8 912.1
898 890.6 881.9 865.2 842.1 806.3 758.4 705.4 649.3 586.5
517 437.5 349.2 259.3 160.1 65.9 0
1697.3 1541 1443.9 1387.3 1373.6 1399.6 1445.2 1483.6 1502.5 1499.3
1473.2 1432.8 1376.2 1305.2 1228.3 1149.5 1074 999.1 934 900.7
887.1 880.5 872.7 855.8 832.4 794.6 748.3 696.2 638.9 576.4
507.4 429.9 334.8 250.1 151.8 61.9 0
1697.3 1546.5 1448.5 1390.4 1375 1400.1 1445.5 1484.4 1504.5 1502.2
1477 1433.8 1375.2 1304.2 1229 1152.8 1080.4 1009.4 945.8 912.1
898 890.6 881.9 865.2 842.1 806.3 758.4 705.4 649.3 586.5
517 437.5 349.2 259.3 160.1 65.9 0
1697.3 1551 1453.1 1394.5 1378.5 1403.1 1449.5 1489.4 1510.7 1509
1483.4 1436.8 1375.2 1303.6 1230.3 1158.6 1091 1025.1 964.2 929.1
913.8 904.7 894.2 877.6 854.8 819.6 771.3 717.3 660.8 597.4
526.2 446.8 361.7 269.9 168.3 70.2 0
1697.3 1555.4 1457.7 1398.7 1382 1406.1 1453.4 1494.4 1516.9 1515.9
1489.8 1439.7 1375.2 1303.1 1231.6 1164.4 1101.9 1040.8 982.7 946.2
929.5 918.8 906.6 889.8 867.4 832.9 784.2 729.3 672.3 608.3
535.4 456 374.2 280.4 176.5 74.4 0
1697.3 1560.2 1463.8 1405.6 1388.6 1413.4 1463.5 1509.6 1536.3 1536.3
1507.5 1451.6 1381.3 1307.1 1237.6 1175.3 1117.7 1060.6 1005.3 966.4
945.7 932 918.1 901.4 878.7 843.1 794 738.3 679.6 614.4
538.4 460.3 375.9 281.2 177.8 76.1 0
1697.3 1565.1 1469.8 1412.5 1395.2 1420.8 1473.7 1524.7 1555.6 1556.7
1525.2 1463.5 1387.4 1311.1 1243.6 1186.3 1133.8 1080.5 1028.1 986.6
961.8 945.2 929.5 913 890 853.3 803.8 747.4 687 620.6
541.4 464.5 377.7 282 179.1 77.6 0
1697.3 1571.2 1478.4 1422.7 1406.7 1435.4 1496 1557.5 1595.8 1598.2
1561.9 1492 1408 1327.4 1258.7 1200.3 1145.6 1090.4 1037 992.8
962.1 941.8 924.8 908.2 884.8 848.3 798.7 742.4 682.2 614.8
535.4 458.9 370.3 269.4 163.5 71.3 0
1697.3 1577.4 1486.9 1432.8 1418 1450.1 1518.3 1590.3 1636 1639.6
1598.8 1520.6 1428.4 1343.7 1273.8 1214.1 1157.3 1100.4 1046 999.1
962.5 938.4 920.1 903.5 879.6 843.3 793.6 737.4 677.3 609.1
529.4 453.3 362.9 256.7 147.8 65 0
1697.3 1585.1 1499.1 1447.3 1435.4 1472.2 1549.8 1632.1 1683.7 1685.2
1636.1 1547.2 1448.7 1362.4 1287 1220.3 1155.9 1092.9 1035.2 986.7
946.6 919.6 900.2 883.4 859.4 824.8 777.3 723.3 664.6 596.6
518 441.4 353.9 237.5 129.7 57.4 0
1697.3 1592.7 1511.3 1461.8 1452.7 1494.4 1581.3 1673.8 1731.5 1730.8
1673.5 1573.8 1469 1381.1 1300.3 1226.4 1154.4 1085.4 1024.5 974.3
930.7 900.7 880.2 863.3 839.2 806.3 761 709.3 651.9 584.2
506.7 429.5 344.9 218.2 111.7 49.8 0
1697.3 1602.6 1527.2 1481.2 1474.5 1516.9 1600.9 1689.6 1738.8 1726.4
1658.5 1557 1455.3 1365.8 1282.1 1203.8 1128.4 1057.4 995.4 945.7
905 876.8 859.3 842.5 818.1 783.8 739.5 688.9 634.4 568.3
492.3 417.2 334.4 221.8 121.8 57.6 0
1697.3 1612.5 1543 1500.6 1496.3 1539.5 1620.5 1705.4 1746.1 1722
1643.3 1540.2 1441.6 1350.7 1263.8 1181.3 1102.5 1029.4 966.4 917
879.4 852.9 838.3 821.8 797.1 761.4 718.1 668.6 616.8 552.4
477.9 404.8 324 225.5 131.9 65.3 0
1697.3 1622.3 1560.5 1522.6 1520.1 1558 1625.4 1690.4 1714.5 1680.9
1602.9 1507.7 1414.7 1324.8 1238.2 1155.8 1077.9 1006 944.2 895.4
859 834.2 818.2 798.1 769.8 729.6 684 637.1 589.2 530.7
461.8 391.7 313.1 226.4 136.6 65.5 0
1697.3 1632.1 1578 1544.5 1543.7 1576.6 1630.2 1675.3 1682.9 1639.8
1562.5 1475.3 1387.8 1299 1212.7 1130.3 1053.3 982.7 922.1 873.7
838.5 815.4 798 774.4 742.6 697.9 650 605.7 561.5 509
445.6 378.5 302.2 227.3 141.3 65.7 0
1697.3 1643.3 1597.7 1570.6 1569.7 1593.8 1627.8 1646.9 1633.6 1583.4
1511.8 1433.8 1353.3 1271.4 1191.7 1115.3 1042.4 973.7 914.5 866.7
827.5 799 774.6 749.2 720.6 683.9 644.6 607.4 567.4 517.5
453.9 386.9 309.2 232.3 146.9 66.7 0
1697.3 1654.6 1617.5 1596.6 1595.8 1611.2 1625.5 1618.5 1584.3 1527.2
1461.2 1392.1 1318.7 1243.8 1170.7 1100.2 1031.5 964.9 907.1 859.7
816.6 782.5 751.3 724.1 698.5 669.9 639.2 609.1 573.3 526.1
462.1 395.2 316.2 237.2 152.4 67.7 0
1697.3 1667 1641.1 1628 1628.9 1638.1 1638.4 1613.8 1562.1 1494.4
1423.4 1355.7 1289.7 1226.7 1165.9 1105.4 1043.3 980.5 922.3 872.5
827.9 793.7 768.9 749.9 732 711.6 683.7 646.1 599.6 544.2
476 406.3 325.6 241.8 157.3 69.7 0
1697.3 1679.6 1664.7 1659.4 1662 1665.2 1651.4 1609 1540 1461.6
1385.6 1319.2 1260.8 1209.6 1161.3 1110.6 1055.1 996.2 937.5 885.2
839.2 804.9 786.6 775.7 765.4 753.4 728.1 683.1 625.9 562.2
489.9 417.5 334.9 246.3 162.2 71.6 0
1697.3 1695 1691.7 1694.3 1699.5 1700.2 1679.4 1626.3 1544.5 1452.7
1361.5 1289.9 1237.8 1199.4 1165.5 1126.1 1078.9 1026.1 966.5 910.2
868.2 845.4 847.7 849.9 842.8 825.2 782.9 713.8 636 562.1
492.4 418.8 335.1 243.6 158.6 67.1 0
1697.3 1708.9 1719.1 1731.7 1745.6 1748.6 1733 1689.3 1617.9 1536.3
1447.2 1367.8 1303.2 1252.1 1209.5 1164.5 1113.7 1058.2 999.1 952.2
923.4 908.9 906.7 902 877.2 829.4 782.3 715.2 636 555.7
462.9 370.3 277.1 194.1 121.8 51.8 0
1697.3 1723.2 1748.1 1772.1 1793.5 1802.7 1795.6 1764.7 1711.3 1648.7
1578.9 1515 1461.6 1415.5 1370.3 1317 1253.4 1183.3 1108.8 1049.8
1010.7 984.9 966.2 944 910.2 851.3 792.7 709.5 609.2 517.7
420.3 328.9 242.2 168.3 102.9 44 0
1697.3 1737.5 1777.1 1812.5 1841.3 1856.8 1858.3 1840 1804.7 1761.2
1710.6 1662.1 1619.9 1578.9 1531.1 1469.4 1393.1 1308.3 1218.4 1147.4
1097.9 1061 1025.7 986.1 943.2 873.3 803 703.7 582.4 479.7
377.7 287.5 207.1 142.5 84 36.3 0
1697.3 1752.5 1808.1 1858.5 1897.2 1922.6 1934 1928 1911.3 1890.8
1870.6 1857.2 1850.8 1843 1828.3 1803.1 1768.4 1732.6 1699.3 1671.8
1641.8 1591.2 1507.4 1389.1 1235.5 1051.7 886.3 727.4 575.7 459.2
359.3 274.9 201.9 141.5 84.5 36.8 0
1697.3 1767.5 1839.1 1904.4 1952.9 1988.4 2009.8 2015.9 2017.8 2020.4
2030.7 2052.2 2081.7 2107.1 2125.7 2136.8 2143.7 2157 2180.2 2196.2
2185.7 2121.6 1989 1792 1527.8 1230.2 969.6 751.1 568.9 438.8
340.8 262.3 196.7 140.5 85 37.3 0
1697.3 1782.3 1869.9 1951.5 2015.2 2059 2086.4 2099.4 2109.7 2123.5
2148.5 2187.6 2238.2 2291 2351.2 2418.6 2504.2 2616.1 2763.4 2920.4
3066 3160.6 3139.8 2993.1 2720.1 2351 1974.5 1605.6 1264.2 966.5
701.4 475.3 306.2 188.4 100.7 41.7 0
1697.3 1797.2 1900.8 1998.7 2077.5 2129.6 2162.9 2183 2201.5 2226.4
2266.2 2322.8 2394.7 2474.9 2576.6 2700.4 2864.5 3075.3 3346.7 3644.6
3946.3 4199.5 4290.4 4194.2 3912.4 3471.9 2979.3 2460.1 1959.4 1494.1
1062.1 688.3 415.9 236.3 116.5 46.2 0
1697.3 1811.2 1931.7 2049.7 2142 2200.5 2236.9 2258 2279.5 2306.1
2344.1 2397.3 2466.5 2546 2644.8 2787.3 2991.1 3258 3593.2 3991.6
4469.4 4971.3 5416.3 5731.6 5810.4 5478.6 5009.1 4450.3 3840.7 3179.7
2422.1 1695.2 1092.2 632.1 284.4 93.1 0
1697.3 1825.2 1962.7 2100.7 2206.6 2271.4 2310.8 2332.9 2357.4 2385.7
2422.2 2471.7 2538.4 2617.2 2713 2874.2 3117.7 3440.8 3839.7 4338.6
4992.5 5743.1 6542.2 7269.1 7708.4 7485.3 7038.8 6440.6 5721.9 4865.5
3782.1 2702.2 1768.6 1028.1 452.3 140 0
